TPA
Obsolete
Design Win
Trisil" for telecom equipment protection

製品概要

概要

These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.

They are available in SMA, SMB and DO-15 packages.

  • 機能一覧

    • Repetitive peak pulse current :IPP = 50 A (10/1000μs)
    • Bidirectional crowbar protection
    • Low capacitance from 12pF to 20pF @ 50V
    • Voltage range from 62V to 270V
    • Holding current: IH = 150 mA min
    • Low leakage current : IR = 2μA max

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TPA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models