USBDF
Obsolete
Design Win
2-line EMI filter and ESD protection with R pull-up, for USB interfaces

データシートをダウンロード

製品概要

概要

The USB specification requires USB downstream ports to be terminated with pull-down resistors from the D+ and D- lines to ground. On the implementation of USB systems, the radiated and conducted EMI should be kept within the required levels as stated by the FCC regulations. In addition to the requirements of termination and EMC compatibility, the computing devices are required to be tested for ESD susceptibility.

The USBDFxxW5 provides the recommended line termination while implementing a low pass filter to limit EMI levels and providing ESD protection which exceeds IEC 61000-4-2 level 4 standard. The device is packaged in a SOT323-5L, which is a very small (50% smaller than the standard SOT23).

  • 機能一覧

    • Monolithic device with recommended line termination for USB downstream ports
    • Integrated ESD protection
    • Integrated Rt series termination and Ct bypassing capacitors.
    • Small package size

EDA Symbols, Footprints and 3D Models

STMicroelectronics - USBDF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models