PD55008L-E
Obsolete
Design Win
8W 12.5V 500MHz LDMOS in PowerFLAT plastic package

データシートをダウンロード

製品概要

概要

The PD55008L-E is a common source N-channel, enhancement-mode lateral Field-Effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12V in common source mode at frequencies up to 1GHz.

PD55008L-E boasts the excellent gain, linearity and reliability of STH1LV latest LDMOS technology mounted in the innovative leadless SMD plastic package, PowerFLAT™. PD55008LE’s superior linearity performance makes it an ideal solution for car mobile radio.

  • 機能一覧

    • In compliance with 2002/95/EC european directive
    • Supplied in tape and reel of 3K units
    • Excellent thermal stability
    • POUT = 8W with 17dB gain @ 500MHz / 12.5V
    • Common source configuration
    • New leadless plastic package
    • Integrated ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD55008L-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models