STBP110
Obsolete
Design Win
Overvoltage protection device

データシートをダウンロード

製品概要

概要

The STBP110 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on)N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.

In the event of an input overvoltage condition, the device immediately disconnects the DC power supply by turning off an internal low RDS(on)N-channel MOSFET to prevent damage to protected components.

In addition, the device also monitors its own junction temperature and switches off the internal MOSFET if the junction temperature exceeds the specified limit.

The device can be controlled by the microcontroller and can also provide status information about fault conditions.

The STBP110 is offered in a small, RoHS-compliant 8-lead TDFN (2 mm x 2 mm) package.

  • 機能一覧

    • Input overvoltage protection up to 28 V
    • Integrated high voltage N-channel MOSFET switch - low RDS(on)of 170 mΩ
    • Integrated charge pump
    • Maximum continuous current of 1.2 A
    • Thermal shutdown
    • Soft-start feature to control the inrush current
    • Enable input (EN)
    • Fault indication output (FLT)
    • IN input ESD protection: ±15 kV air discharge, ±8 kV contact discharge (with 1 μF input capacitor), ±2 kV HBM (standalone device)
    • Certain overvoltage options compliant with the China Communications Standard YD/T 1591-2006 (overvoltage protection only)
    • Small, RoHS compliant 2 x 2 x 0.75 mm TDFN 8-lead package with thermal pad.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBP110

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models