STM6504
Obsolete
Design Win
Dual push-button smart reset

データシートをダウンロード

製品概要

概要

STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin.

STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when left open, tSRC= 6 s; when connected to VCC, tSRC= 10 s (all the times are minimum).

STM6504 has two independent Smart Reset inputs. SR0provides the delayed Smart Reset setup time (tSRC) function with three user-selectable tSRCoptions through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when left open, tSRC= 6 s; when connected to VCC, tSRC= 10 s (all the times are minimum). SRE provides instant reset. SRE is edge-triggered with a special debounce time (tDEBOUNCE= 240 ms min.) at the falling edge after a valid reset period.

STM6505 has two combined delayed Smart Reset inputs (SR0, SR1) and provides an adjustable reset delay setup time via an external capacitor connected to the SRC pin. The RSToutput depends also on the VCCmonitoring threshold. STM6505 also provides independent low battery detect (BLD) output controlled by the secondary external input voltage VBAT. VBATis monitored for low voltage and provides an indication on the battery low detect output pin (BLD). VBATthreshold is 1.25 V, fixed, and an external resistor divider is to be used to set the actual battery voltage threshold. VBATthreshold hysteresis is 8 mV typ. (16 mV max.). VBATis voltage monitoring input only, the device is powered only from the VCCpin; VCCmust be ≥ 1.575 V for proper operation of the VBATcomparator.

  • 機能一覧

    • Dual Smart Reset push-button inputs with extended reset setup delay
    • Adjustable Smart Reset setup delay (tSRC): by external capacitor or three-state logic (product options): tSRC= 2, 6, 10 s (min.)
    • Power-on reset
    • SingleRSToutput, active-low, open-drain
    • Factory-programmable thresholds to monitor VCCin the range of 1.575 to 4.625 V typ.
    • Operating voltage 1.0 V (active-low output valid) to 5.5 V
    • Low supply current
    • Operating temperature:industrial grade –40 °C to +85 °C
    • TDFN8 package: 2 mm x 2 mm x 0.75 mm
    • RoHS compliant

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6504

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models