R5975D
Obsolete
Design Win
Up to 3 A step down switching regulator

データシートをダウンロード

製品概要

概要

The R5975D is a step-down monolithic power switching regulator with a minimum switch current limit of 3.75 A, it is therefore able to deliver up to 3 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to 35 V. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the RTHJ-Adown to approximately 40 °C/W. The device uses an internal P-channel DMOS transistor (with a typical RDS(on)of 250 mΩ) as switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 250 kHz. The large ambient temperature range makes it ideal for aerospace and defense applications. Pulse-by-pulse current limit with the internal frequency modulation offers an effective constant current short-circuit protection.

  • 機能一覧

    • General features
      • 3 A DC output current
      • Operating input voltage from 4 V to 36 V
      • 3.3 V / (± 2%) reference voltage
      • Large ambient temperature range: -40 °C to 125 °C
      • Output voltage adjustable from 1.235 V to 35 V
      • Low dropout operation: 100% duty cycle
      • 250 kHz internally fixed frequency
      • Voltage feed-forward
      • Zero load current operation
      • Internal current limiting
      • Inhibit for zero current consumption
      • Synchronization
      • Protection against feedback disconnection
      • Thermal shutdown
    • Aerospace and defense features
      • Suitable for use in aerospace and defense applications
      • Dedicated traceability and part marking
      • Production parts approval documents available
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub-ppm quality goals
      • Advanced mold and frame designs for superior resilience in harsh environments (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request

EDA Symbols, Footprints and 3D Models

STMicroelectronics - R5975D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models