R7986A
Obsolete
Design Win
3 A step-down switching regulator

データシートをダウンロード

製品概要

概要

The R7986A is a step-down switching regulator with a 3.7 A (min.) current limited embedded power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.

The input voltage can range from 4.5 V to 38 V, while the output voltage can be set starting from 0.6 V to VIN.

Requiring a minimum set of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externally adjusted up to 1 MHz. The large ambient temperature range makes it ideal for aerospace and defense applications.

The HSOP8 package with exposed pad allows the reduction of Rth(JA)down to 40 °C/W.

  • 機能一覧

    • General features
      • 3 A DC output current
      • 4.5 V to 38 V input voltage
      • Large ambient temperature range: -40 °C to 125 °C
      • Output voltage adjustable from 0.6 V
      • 250 kHz switching frequency, programmable up to 1 MHz
      • Internal soft-start and enable
      • Low dropout operation: 100% duty cycle
      • Voltage feed-forward
      • Zero load current operation
      • Overcurrent and thermal protection
      • HSOP8 package
    • Aerospace and defense features
      • Suitable for use in aerospace and defense applications
      • Dedicated traceability and part marking
      • Production parts approval documents available
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub-ppm quality goals
      • Advanced mold and frame designs for superior resilience in harsh environments (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request

EDA Symbols, Footprints and 3D Models

STMicroelectronics - R7986A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models