- LEOAC244 Rad-hard plastic Octal bus buffer with 3-State Outputs
- LEOAC08 Rad-hard plastic Quad two-input AND gate
- LEO3910 Rad-hard plastic 2A positive low drop voltage regulator
- LEOAC14 Rad-hard plastic Hex inverter with Schmitt trigger input
- LEOAC00 Rad-hard plastic quad 2-input NAND gate
- LEOAC32 Rad-hard plastic quad two-input OR gate
- LEO1N5811 Rad-hard 150 V, 6 A ultrafast rectifier in SOD128Flat package
- LEO1N5819 Rad-hard 45 V, 1 A Schottky rectifier in SOD128Flat package
- LEOPOL1 Rad-hard 5 A step-down converter in plastic package
- LEO1N5822 Rad-hard 40 V, 3 A Schottky rectifier in SOD128Flat package
- LEOAC74 Rad-hard plastic dual D-type positive edge-triggered flip-flop
- LEOAD128 Rad-hard plastic 8-Channel, 1Msps 12-bit ADC
- LEOLVDSRD Rad-hard plastic LVDS Driver-Receiver
耐放射線性プラスチック: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示
All resource types Minify
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日