RT2902
Obsolete
Design Win
Low power, bipolar op-amp

データシートをダウンロード

製品概要

概要

This circuit consists of four independent, high gain operational amplifiers which employ internal frequency compensation and are specifically designed for aerospace and defense systems.

The device operates from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low-power supply current drain is independent from the power supply voltage magnitude.

  • 機能一覧

    • Wide gain bandwidth: 1.3 MHz
    • Input common-mode voltage range includes negative rail
    • Large voltage gain: 100 dB
    • Very low supply current per amplifier: 375 μA
    • Low input bias current: 20 nA
    • Low input offset current: 2 nA
    • Wide power supply range:
      • Single supply: 3 V to 30 V
      • Dual supplies: ±1.5 V to ±15 V
    • Intended for use in aerospace and defense applications:
      • Dedicated traceability and part marking
      • Approval documents available for production parts
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub ppm quality goals
      • Advanced mold and frame designs for superior resilience to harsh environments (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request
      • Single fabrication, assembly, and test site
      • Temperature range (-40 °C to 125 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RT2902

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models