RT512A
Obsolete
Design Win
Precision dual operational amplifier

データシートをダウンロード

製品概要

概要

The RT512A device is a high-performance, dual operational amplifier with frequency and phase compensation built into the chip. The internal phase compensation allows stable operation in voltage follower configurations in spite of its high gain bandwidth.

The circuit presents very stable electrical characteristics over the entire supply voltage range and it is particularly intended for aerospace and defense applications.

  • 機能一覧

    • Low input offset voltage: 500 μV max. (A version)
    • Low power consumption
    • Short-circuit protection
    • Low distortion, low noise
    • High gain bandwidth product: 3 MHz
    • High channel separation
    • ESD protection 2 kV
    • Macromodel included in this specification
    • Intended for use in aerospace and defense applications:
      • Dedicated traceability and part marking
      • Approval documents available for production parts
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub ppm quality goals
      • Advanced mold and frame designs for superior resilience to harsh environments (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request
      • Single fabrication, assembly and test site
      • Temperature range (-40 °C to 125 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RT512A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models