RT922
Obsolete
Design Win
Excellent audio performance / low distortion (0.005%)

データシートをダウンロード

製品概要

概要

The RT922 device is a rail-to-rail dual BiCMOS operational amplifier optimized and fully specified for 3 V and 5 V operation. The device has high output currents which allow low-load impedances to be driven.

Very low noise, low distortion, low offset, and a high output current capability make this device an excellent choice for aerospace and defense applications.

The device is stable for capacitive loads up to 500 pF.

  • 機能一覧

    • Rail-to-rail input and output
    • Low noise: 9 nV/√Hz
    • Low distortion
    • High output current: 80 mA (able to drive 32 Ω loads)
    • High-speed: 4 MHz, 1 V/μs
    • Operating from 2.7 to 12 V
    • Low input offset voltage
    • ESD internal protection: 2 kV
    • Latch-up immunity
    • Macromodel included in this specification
    • Dual version available in flip-chip package
    • Intended for use in Aerospace and Defense applications:
      • Dedicated traceability and part marking
      • Approval documents available for production parts
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub ppm quality goals
      • Advanced mold and frame designs for superior resilience to harsh environments (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request
      • Single fabrication, assembly, and test site
      • Temperature range (-40 °C to 125 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RT922

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models