AS21P2THB
Obsolete
Design Win
Low voltage high bandwidth dual single-pole double-throw analog switch

データシートをダウンロード

製品概要

概要

The AS21P2THB is a high-speed CMOS low voltage dual analog SPDT (single pole double throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C²MOS technology. It is designed to operate from 1.65 V to 4.3 V, thus making this device the ideal selection for portable applications.

The SEL input is provided to control the switch. The switch nS1 is ON (connected to common ports Dn) when the SEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low, the switch nS2 is ON (it is connected to common port Dn) when the SEL input is held low and OFF (high impedance state exists between the two ports) when SEL is held high. AS21P2THB has an integrated fail safe function to withstand over-voltage condition when the device is powered off.

The AS21P2THB also has an interrupt pin which sends a signal to the processor when the device is in dedicated port charging mode. Additional key features are fast switching speed, break-before-make-delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • 機能一覧

    • Ultra low power dissipation:
      • ICC= 1 μA (max.) at TA= 85 °C
    • Low “ON” resistance:
      • RON= 4.8 Ω (TA = 25 °C) at VCC= 4.3 V
      • RON= 5.9 Ω (TA = 25 °C) at VCC= 3.0 V
    • Wide operating voltage range:
      • VCC (opr.) = 1.65 V to 4.3 V
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 V to 3.0 V
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function
    • Interrupt function to indicate to the processor that the device is in dedicated port charging mode
    • Latch-up performance exceeds 500 mA per JESD 78, Class II
    • ESD performance exceeds JESD22:
      • Dn pins: 4000-V human body model (A114-A)
      • All other pins: 2000-V human body model (A114-A)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AS21P2THB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models