M74HC4052
Obsolete
Design Win
Dual 4-Channel Analog Multiplexer/Demultiplexer

データシートをダウンロード

製品概要

概要

The M74HC4052 is a dual four-channel analog MULTIPLEXER/DEMULTIPLEXER fabricated with silicon gate C2MOS technology and it is pin to pin compatible with the equivalent metal gate CMOS4000B series.

It contains 8 bidirectional and digitally controlled analog switches.

A built-in level shifting is included to allow an input range up to ±6V (peak) for an analog signal with digital control signal of 0 to 6V.

VEE supply pin is provided for analog input signals. It has an inhibit (INH) input terminal to disable all the switches when high. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND.

A and B control inputs select one channel out of four in each section.

All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • 機能一覧

    • HIGH NOISE IMMUNITY: VNIH = VNIL = 28 % VCC (MIN.)
    • LOW SINE WAVE DISTORTION: 0.02% at VCC - VEE = 9V
    • PIN AND FUNCTION COMPATIBLE WITH 74 SERIES 4052
    • HIGH ON/OFF OUTPUT VOLTAGE RATIO
    • LOW CROSSTALK BETWEEN SWITCHES
    • LOW POWER DISSIPATION: ICC = 4µA(MAX.) at TA=25 oC
    • LOW \"ON\" RESISTANCE: 70TYP. (VCC - VEE = 4.5V) 50 TYP. (VCC - VEE = 9V)
    • LOGIC LEVEL TRANSLATION TO ENABLE 5V LOGIC SIGNAL TO COMMUNICATE WITH ±5V ANALOG SIGNAL
    • FAST SWITCHING: tpd = 15ns (TYP.) at TA = 25 oC
    • WIDE OPERATING SUPPLY VOLTAGE RANGE (VCC - VEE) = 2V TO 12V
    • WIDE ANALOG INPUT VOLTAGE RANGE: ±6V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M74HC4052

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models