ST2052
Obsolete
Design Win
Current limited power distribution switches

データシートをダウンロード

製品概要

概要

The ST2052 power distribution switches is intended for application where heavy capacitive loads and short -circuits are likely to be encountered. These devices incorporate 80 mΩ N-channel MOSFET high-side power switches for power-distribution systems that require multiple powers switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. A 10 ms deglitching circuit provides fault-blanking feature, preventing the OC_N pin to be asserted during hot-insertion or short spikes of overcurrent conditions.

When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise,

a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. These power-distribution switches are designed to current limit at 0.9 A.

  • 機能一覧

    • 80 mΩ high-side MOSFET switch
    • 500 mA continuous current per channel
    • independent thermal and short-circuit protection with overcurrent logic output
    • Operating range from 2.7 V to 5.5 V
    • CMOS- and TTL-compatible enable inputs
    • 10 ms OC_N fault-blanking
    • 2.5 ms typical rise time
    • Undervoltage lock out
    • 10 μA maximum standby supply current
    • Ambient temperature range, -40 °C to 85 °C
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2052

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models