ST3DV520
Obsolete
Design Win
High bandwidth analog switch with 16-to-8 bit MUX/DEMUX

データシートをダウンロード

製品概要

概要

The ST3DV520 is a 16- to 8-bit bidirectional multiplexer/demultiplexer low RONand high bandwidth switch suitable for analog video applications.

The ST3DV520 supports high definition (HD) analog video switching standards and is also suitable for general purpose switching that requires high signal integrity.

The device is designed for very low crosstalk, low bit-to-bit skew and low I/O capacitance. The signal from each input is multiplexed into one of two selected outputs while the unselected switch goes to HI-Z status.

  • 機能一覧

    • Low RON: 5.5 Ω typical
    • VCCoperating range: 3.0 to 3.6 V
    • Low current consumption: 20 μA
    • ESD HBM model: > 2 kV
    • Channel on capacitance: 7.5 pF typical
    • Switching time speed: 9 ns
    • Near to zero propagation delay: 250 ps
    • Very low cross talk: -40 db at 250 MHz
    • Bit-to-bit skew: 200 ps
    • > 450 MHz -3 db typical bandwidth
    • Package: QFN56
    • Lead-free

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST3DV520

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models