ST3DV520A
Obsolete
Design Win
High bandwidth switch with 20- to 10-bit MUX/DEMUX

データシートをダウンロード

製品概要

概要

The ST3DV520A 20- to 10-bit multiplexer/demultiplexer is a high bandwidth bidirectional switch with low RONsuitable for analog video applications.

The signal from each input is multiplexed into one of two selected outputs, while the unselected switch goes into Hi-Z status. The device is designed for very low crosstalk, low bit-to-bit skew and low I/O capacitance.

The ST3DV520A device supports high definition (HD) video switching standards and is also suitable for general-purpose switching that requires high signal integrity.

  • 機能一覧

    • Low RON: 4.0 Ω typical
    • VCCoperating range: 3.0 to 3.6 V
    • Enhanced ESD protection: > 8 kV (contact) and 15 kV (HBM)
    • Channel on capacitance: 9.5 pF typical
    • Switching time speed: 9 ns
    • Near to zero propagation delay: 250 ps
    • Very low crosstalk: -45 dB at 250 MHz
    • Bit-to-bit skew: 200 ps
    • > 600 MHz -3 dB typical bandwidth (or data frequency)
    • Package: QFN56

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST3DV520A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models