ST3DV520E
Obsolete
Design Win
MUX/DEMUX for 4 differential channel LVDS and DDC

データシートをダウンロード

製品概要

概要

The ST3DV520E is a 4 differential channel LVDS multiplexer/demultiplexer low RON bidirectional switch used to switch between multiple LVDS sources. It is designed for very low crosstalk, low bit-to-bit skew and low I/O capacitance, to maintain high signal integrity.

The differential signal from the LVDS transceiver is multiplexed into one of two selected outputs while the unselected switch goes to Hi-Z status.

The device integrates 2 SPDT (single pole dual throw) switches, for DDC channel.

SEL for LVDS and DDC channel is controlled independently.

  • 機能一覧

    • Low RON: 4.0 Ω typical
    • VCC operating range: 3.0 to 3.6 V
    • Enhanced ESD protection: > 8 kV (contact) and 15 kV (HBM)
    • Channel on capacitance: 9.5 pF typical
    • Switching time speed: 9 ns
    • Near to zero propagation delay: 250 ps
    • Very low crosstalk: -45 dB at 250 MHz
    • Bit-to-bit skew: 200 ps
    • > 600 MHz -3 dB typical bandwidth (or data frequency)
    • Support up to 4 differential LVDS channel
    • Support 2 channel for DDC
    • Independent SEL control for LVDS and DDC channels
    • Package: QFN56

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST3DV520E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models