STG3699A
Obsolete
Design Win
Low voltage 0.5 Ω max, quad SPDT switch with break-before-make feature

データシートをダウンロード

製品概要

概要

The STG3699A is a high-speed CMOS low voltage quad analog S.P.D.T. (Single Pole\\Dual Throw) switch or 2:1 Multiplexer/Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.

It offers very low ON-Resistance (RON<0.5Ω) at VCC=3.0V. The nIN inputs are provided to control the switches. The switches nS1 are ON (they are connected to common Ports Dn) when the nIN input is held high and OFF (high impedance state exists between the two ports) when nIN is held low; the switches nS2 are ON (they are connected to common Ports Dn) when the nIN input is held low and OFF (high impedance state exists between the two ports) when IN is held high. Additional key features are fast switching speed, Break-Before-Make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage. It is available in the commercial temperature range (-40 to 125°C)in QFN16 3x3mm, 2.5x2.5mm.

  • 機能一覧

    • LATCH-UP PERFORMANCE EXCEEDS 300mA (JESD 17)
    • HIGH SPEED:

      tPD = 1.5ns (TYP.) at VCC = 3.0V

      tPD = 1.5ns (TYP.) at VCC = 2.3V\t

    • LOW \"ON\" RESISTANCE VIN=0V:

      RON = 0.5Ω (MAX. TA = 25˚C) at VCC = 2.7V

      RON = 0.7Ω (MAX. TA = 25˚C) at VCC = 2.3V

      RON = 1.5Ω (MAX. TA = 25˚C) at VCC = 1.8V

    • ULTRA LOW POWER DISSIPATION:

      ICC = 0.2μA (MAX.) at TA = 85˚C\t

    • 4.3V TOLERANT AND 1.8V COMPATIBLE THRESHOLD ON DIGITAL CONTROL INPUT at VCC = 2.3 to 3.0V
    • WIDE OPERATING VOLTAGE RANGE: VCC (OPR) = 1.65V to 4.3V SINGLE SUPPLY\t

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3699A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models