STG5678
Obsolete
Design Win
Low voltage dual SPDT switch with negative rail capability

データシートをダウンロード

製品概要

概要

The STG5678 is a high-speed CMOS low voltage dual analog SPDT (single pole dual throw) switch or 2:1 multiplexer/de-multiplexer switch fabricated in silicon gate CMOS technology. It is designed to operate from 1.65 to 4.5 V.

The device is capable of handling signals with negative voltages from VCC- 5.5 V to VCCwithout any distortion.

Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • 機能一覧

    • Distortion-free negative signal throughput down to VCC- 5.5 V
    • Wide operating voltage range: VCC(opr) = 1.65 to 4.5 V single supply
    • Ultra low power dissipation:ICC= 0.2 μ A (max.) at TA= 85 °C
    • Low ON resistance:RON= 0.5 Ω (max. TA = 25 °C) at VCC= 3.6 V
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 1.65 V to 4.5 V
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance:
      • 2000-V human-body model (IEC61340-3-1:2002 level 2)
      • 200-V machine model (IEC61340-3-2 level M2)
      • 1000-V charge device model (JESD22-C101-A level III)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG5678

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models