STM3301
Obsolete
Design Win
Ear jack detection IC

データシートをダウンロード

製品概要

概要

The STM3301 device is an ear jack detection IC, which integrates a comparator with internal voltage reference, OR gate, pull up resistors for inputs and N-channel MOSFET with low RDSONto avoid an unpleasant pop noise during jack insertion. The STM3301 device operates from VCC= 1.6 to 5.0 V and it is available in a DFN6L (1.2 x 1.0 mm) package making it ideal for portable applications.

  • 機能一覧

    • Wide operating voltage range: VCC= 1.6 to 5.0 V single supply
    • Low current consumption: ICC= 6 μA max.
    • Integrated comparators, logic OR gate and N-channel MOSFET
    • MIC to GND RDSON= 0.8 Ω typ.
    • ESD 2 kV HBM
    • Available in DFN6L (1.2 x 1.0 mm) package
    • Operating temperature: -40 to 85 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM3301

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models