STMAV335
Obsolete
Design Win
Low ON resistance triple, SP3T, wide-bandwidth video switch

データシートをダウンロード

製品概要

概要

The STMAV335 is a bi-directional triple (3 channel) Single Pole/Triple Throw (SP3T) high-speed, low-power CMOS TTL-compatible analog video switch designed for advanced video applications which demand superior image quality. The low ON Resistance (RON) of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.

STMAV335 is designed for very low cross-talk, low bit-to-bit skew, high channel-to-channel noise isolation and low I/O capacitance. The switch offers very little or practically no attenuation of the high-speed signals at the outputs, thus preserving the signal integrity to pass stringent requirements.

Moreover the device reduces the overall BOM costs by eliminating the need for more costly multi input-output controllers.

  • 機能一覧

    • Control inputs compatible with TTL level
    • Zero bounce in flow-through mode
    • High ESD rating: > 2kV HBM
    • Data and control inputs provide the undershoot clamp diode
    • Suitable for both RGB and Component-Video Switching
    • –40°C to 85°C operating temperature range
    • Available in a small TSSOP16 package
    • Low quiescent current consumption
    • Minimal propagation delay through the switch
    • Bi-directional operation
    • Wide bandwidth 300MHz
    • 3x3 input/3output channels analog video switch
    • Excellent RON matching between channels
    • VCC Operating Range: 4.0V to 5.5V
    • Low 4Ω switch resistance between two ports

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMAV335

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models