STMUX1800E
Obsolete
Design Win
16-bit to 8-bit MUX/DEMUX for gigabit Ethernet LAN switch with LED switch and enhanced ESD protection

データシートをダウンロード

製品概要

概要

The STMUX1800E is a 16 to 8-bit multiplexer/demultiplexer low RONbidirectional LAN switch designed for various standards, such as 10/100/1000 Ethernet. It is designed for very low crosstalk, low bit-to-bit skew and low I/O capacitance.

The differential signal from the Gigabit Ethernet transceiver is multiplexed into one of two selected outputs while the unselected switch goes to Hi-Z status.

The device integrates three SPDT (single pole dual throw) switches, for LED support.

The device can be put into low power mode consuming minimum power.

  • 機能一覧

    • Low RON: 4.0 Ω typical
    • VCCoperating range: 3.0 to 3.6 V
    • Enhanced ESD protection: > 8 kV (contact) and 15 kV (HBM)
    • Low power mode for minimum power consumption
    • Channel on capacitance: 9.5 pF typical
    • Switching time speed: 9 ns
    • Near to zero propagation delay: 250 ps
    • Very low crosstalk: -45 dB at 250 MHz
    • Bit-to-bit skew: 200 ps
    • > 600 MHz -3 dB typical bandwidth (or data frequency)
    • Three SPDT switches for LED support
    • Rail-to-rail switching on data I/O ports (0 V to 5 V)
    • Package: QFN42
    • Lead-free

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMUX1800E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models