STMUX7000
Obsolete
Design Win
7-channel MUX/DEMUX for analog video signal

データシートをダウンロード

製品概要

概要

The STMUX7000 is a 7-channel multiplexer/demultiplexer low RONbidirectional designed for analog video signal, such as VGA. It is designed for very low crosstalk, and high bandwidth to maintain high signal integrity.

The analog video signal multiplexed from one of two selected sources in the notebook and docking station while the unselected switch goes to Hi-Z status.

The device is also protected against high ESD that supports up to 8 kV contact on all I/O pins.

The device can be put into low power mode consuming minimum power.

  • 機能一覧

    • Low RON: 4.0 Ω typical
    • VCCoperating range: 3.0 to 3.6 V
    • Enhanced ESD protection: > 8 kV (contact) and 8 kV (HBM)
    • Channel on capacitance: 7.8 pF typical
    • Designed for VGA signal switching
    • Integrated switches for RGB, HSYNC, VSYNC and DDC signals
    • Very low crosstalk: -45 dB at 250 MHz
    • > 1000 MHz -3 dB typical bandwidth (or data frequency)
    • Low power mode for minimum power consumption
    • Package: QFN32L

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMUX7000

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models