ACST1035-8FP
Obsolete
Design Win
10 A 800 V Over-voltage protected AC switch

データシートをダウンロード

製品概要

概要

This device offers a blocking voltage up to 800 V, high commutation and noise immunity, all required for inductive load control.

The thermal management in application is improved thanks to its high maximum junction temperature (Tj = 150 °C).

It enables applications to be compliant with IEC 61000-4-4 and IEC 61000-4-5.

  • 機能一覧

    • Triac with self overvoltage protection
    • High static immunity and dynamic commutation
    • 800 V VDRM/VRRM
    • High junction temperature: Tj = 150 °C
    • Complies with UL standards (File ref: E81734)
    • TO-220FPAB insulated package 2000 VRMS
    • ECOPACK®2 and RoHs compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ACST1035-8FP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models