FLI32652H
Obsolete
Design Win
Single-chip enhanced LCD TV controller

Download databrief

製品概要

概要

The FLI32652H is an innovative System-on-Chip (SoC) controller designed for flat panel display TVs, LCD TVs, and other emerging digital display applications.

The FLI32652H handles video and computer graphics inputs in virtually any format and resolution. The output port delivers unparalleled image quality and supports display resolutions up to WXGA. Its rich feature set, high level of integration. Its sophisticated technologies for color management, scaling, video processing, and audio processing make the FLI32652H the ideal solution for a high-quality, cost-effective, integrated TV solution.

The FLI32652H IC offers a high integration SoC solution for advanced analog TV dualchannel applications (e.g. PIP) and for TV products that require superior video and audio quality with extensive feature sets. The FLI32652H includes a flexible analog and digital front-end with a wide range of integrated components for different application needs as well as state-of-the-art dual channel video processing based on renowned Faroudja technologies.

The FLI32652H is the only device needed for a complete LCD TV solution chassis supporting worldwide video and audio standards where exceptional quality is required. For regional variations, only connector and firmware changes are needed.

  • 機能一覧

    • Faroudja Real Color® processing
    • Advanced Picture-in-Picture (PIP) features capabilities
    • Multi-standard digital and analog audio decoder and post-processor
    • Embedded 10-bit single-channel LVDS for WXGA panel support
    • Package: 409 HSBGA
    • DDR2/DDR1 memory interface 16 bits wide
    • Next generation true 10-bit Faroudja DCDi Cinema® Format processing
    • Dual 10-bit triple ADCs with capture up to 165 MHz
    • Flexible digital and analog capture up to 165 MHz
    • Integrated 3D video decoder
    • VBI slicer including WST version 2.5 support
    • Faroudja® TrueLife™ video enhancer
    • Integrated HDMI 1.3 receiver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FLI32652H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models