製品概要
概要
The FLI7510 is a revolutionary new iDTV SoC that integrates two highly successful, market-proven subsystems: STi710x digital/front-end processing and multi-format audio/video decoding from the STB market, and Faroudja video/back-end processing from the TV market. The FLI7510 is a high-performance, state-of-the-art SoC that can power DTT/cable/satellite/IPTV iDTV designs for worldwide deployment. From the software compatibility extending from the mature STi710x STAPI layer to the extensive video processing, tuning, and tools from Faroudja Labs, the FLI7510 is the ideal solution for addressing the next generation of iDTV design requirements.
The FLI7510 is the first in a family of scalable in performance and software compatible SoCs that address mainstream and performance segments of the iDTV market.
The FLI7510 implements the latest generation of Faroudja Video Optimized technologies, which allow a high degree of customization for TV OEMs. Key technology improvements in this area include 14-bit color and contrast processing, upgraded sharpness, upgraded temporal noise reduction, and new MPEG noise reduction.
The FLI7510, with high performance CPU, A/V decode, graphics engine, and extensive network interface capability, enables TVs to deliver rich applications for convenient access to multimedia content, both from within the home, as well as from the web.
-
機能一覧
- ST231 @ 450 MHz for advanced high definition video decoding (H.264/VC-1/MPEG2/…) --> Worldwide Digital Terrestrial Television (DTT) broadcast video standards compatibility
- Dual ST231 @ 450 MHz for advanced multi-channel audio decoding (MPEG-1/2, MP3, WMA, Dolby® Digital/Dolby Digital+, AAC/AAC+/…) --> Worldwide DTT broadcast audio standards compatibility
- Dual ST40 CPU @ 450 MHz (delivers 1600 DMIPS) runs Linux and OS21 --> One CPU (800 DMIPS) fully dedicated to application and user interface
- Faroudja® video processing for Main Video --> Vivid picture quality for the consumer
- 14-bit Advanced Color Management (3D) and Contrast processing --> Ultimate video quality for OEMs and consumers
- Award-winning DCDi, MADi technologies --> Crystal-clear rendering on 1080p displays
- Worldwide analog audio demodulator
- Physical graphics planes enabling rich, easy-to-use user I/Fs
- Extensive analog A/V and digital HDMI (x3) inputs --> End-user convenience for legacy and future content source boxes
- DVR support on Flash/HDD --> Integration into DTV results in convenience and ease-of-use
- Extensive connectivity (USB host controller and Ethernet MAC) --> Play back content from anywhere in home or from Internet
- Advanced security features supporting embedded CA as well as CI/CI+ and DRM applications--> Copy protection support, including HDCP, AES/DES/TDES, Rovi™
- 2 x 16 bits DDR2/DDR3 1066 Mbps DRAM I/F --> Performance and flexibility with DRAM ICs
- Dual high-speed 10-bit LVDS outputs --> Convenient connectivity to panel TCON
- Board Support Package (BSP) API accelerates time to market