STMPE812
Obsolete
Design Win
S-Touch enhanced 4-wire resistive touchscreen controller with PWM

データシートをダウンロード

製品概要

概要

The STMPE812 is a 4-wire resistive touchscreen controller with 4-bit port expander integrated. The touchscreen controller is designed to be fully autonomous, requiring only minimal CPU intervention for sampling, filtering and pre-processing operations.

  • 機能一覧

    • 4 GPIOs (8 mA drive, 12 mA sink at 3.3 V)
    • 1 additional, general purpose 12-bit ADC
    • Operating voltage 1.65 - 3.6 V
    • Integrated 4-wire touchscreen controller, pen-down/real-time mode, fully-autonomous
    • 1 PWM controller
    • Auto-hibernation and low power
      • Typ 0.5 μA in Hibernation mode
      • Typ 100 μA in Active mode
    • Interrupt output pin (optional)
    • Reset input pin (optional)
    • Wake-up feature on each port configured as GPIO input
    • I2C interface
    • 8 kV HBM, 1 kV CDM ESD protection on X+/X-/Y+/Y-
    • 2 kV HBM, 250 V CDM ESD protection on all other pins

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMPE812

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models