製品概要
概要
The FingerTip uses a unique capacitance-to-voltage conversion acquisition. This allows the measurement of up to 209 mutual capacitance nodes. Coupled with the flexibility offered by the internal processor engine, the entire touchscreen sensing solution can measure, classify and track a single finger touch in under 10 ms. A built-in movement tracking engine tracks up to 10 independent touch movements.
The acquisition engine uses an optimal measurement approach to ensure almost complete immunity from parasitic capacitance on the receiver inputs (X lines). The engine includes sufficient dynamic range to cope with touchscreens of different size and configuration. This offers great flexibility for use with multiple touchscreens with different ITO designs and overlay materials. One and two layer ITO sensors are possible using glass or PET substrates.
The device uses a proprietary analog filtering scheme for noise avoidance, reduction and removal. The noise reduction mechanism is based on sophisticated algorithms that combine power and performance with different sources of noise reduction. The main processor engine offers flexibility with required performance by performing pre-processing, post-processing and housekeeping in an efficient way. This gives ample scope for the sensing algorithm, touch tracking or advanced shape-based filtering and event reporting. Built-in associated memory (ROM, RAM) of the processor is optimized to run the desired fixed program codes in the ROM and to maintain the data, event stack and system variables in a RAM. An additional patch RAM can be used for implementing additional codes or algorithms. The 16 Kbyte patch RAM loading time with 400 Kbps I2C is estimated to be 400 ms. This time can be further reduced if the SPI interface is used.
The device supports multi-finger detection and tracking, enabling smooth multi-touch performance on touchscreens while detecting and rejecting large areas such as a palm or hand on the touchscreen. The device can work with light single or multiple finger touches. The device also supports touch keys using the same ITO as for the touchscreen.
The device has an external SYNC pin for LCD noise filtering for display touchscreen technology. The synchronization of the signal acquisition with the LCD SYNC signal helps in removal of LCD noise by providing extra filtering in the device. This allows the touch module manufacturer to utilize glass screens with ITO to be used without any GND shield which significantly reduces the cost of the touch module. Additionally, it provides a better and brighter display experience for the user.
The internal device ROM can be used to store the initialization and configuration data (supplier default settings). The configuration settings can be changed by the host (I2C interface or SPI interface) by writing to the registers, if needed.
The RESETB pin provides a mechanism for a hardware-based reset from the processor which adds flexibility to the system while the INTB pin provides a hardware-based interrupt to the processor upon any pre-programmed event detection.
Additionally the device integrates GPIOs which can be fully configured as inputs or outputs and these also serve various alternate functions.
This device represents a marked improvement over competing technologies by providing an optimal mix of low power, small size, low external part count, versatile features with unmatched true multi-touch performance in a single, touchscreen controller FingerTip device.
-
機能一覧
- True multi-touch screen
- Independent XY tracking with 10 simultaneous touches in real-time with less than 10 mm pinch separation
- Optimized for high-end smart phones of 3.2-inch to 4.3-inch screen size
- A total of 11 force and 19 sense channels
- SYNC support
- VSYNC input for LCD/OLED noise avoidance for display touchscreens
- High SNR
- Advanced filtering for different kinds of noise
- 4.8 V on YForce to further boost SNR
- High number of channels
- 209 nodes in a QFN44 (5 x 5 mm)
- Supports multiple touchscreen configurations including touch keys with no external components for touch channels
- Advanced signal processing and calibration
- Water recovery
- Self-calibration with auto-drift compensation and fast startup
- Advanced analog and digital filtering using both hardware engine and firmware
- Device provides data at different levels (raw data, filtered data, baseline data) to the host
- Report rate under 10 ms
- Programmable response time for power saving
- Sensors
- Works with plastic or glass sensors, 1-layer or 2-layer ITO with different types of sensor patterns, with or without GND shield
- Multiple type interface
- I2C compatible slave mode (100 Kbps, 400 Kbps, 3.4 Mbps)
- 4-wire SPI interface (slave select, SPI clock, SPI data in, SPI data out); 1 MHz (typ) and 3 MHz (max)
- 3.3 V tolerant interface for I2C and SPI
- RESETB, INTB pins to host
- Memory configuration
- 48 Kbyte program ROM for firmware, housekeeping and basic macro
- 16 Kbyte patch RAM for code tuning
- 24 Kbyte data RAM
- Power supply scheme
- 2.5 V to 4.8 V analog supply and 1.8 V digital supply
- Host managed scheme where the power transitions are initiated by the host
- Automatic scheme for active-to-idle and idle-to-hibernate
- Power consumption
- Under 20 mW in active mode, 10 mW in idle mode and 22 μW in hibernate mode
- Other features
- Fully configurable 4 GPIOs
- ±8 kV HBM ESD protection on force/sense pins
- True multi-touch screen