CPL-WB-00C2
Obsolete
Design Win
Wide band directional coupler with ISO port

データシートをダウンロード

製品概要

概要

The CPL-WB-00 is a wide band directional coupler designed to measure RF antenna output power in GSM / WCDMA applications. This CPL has been customized for wide band operating frequencies (EGSM and CELL, PCS, DCS, WCDMA Band I) with less than 0.2 dB insertion losses in the transmit bandwidth (824 MHz to 1980 MHz).

The CPL-WB has been designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance. The device is delivered 100% tested in tape and reel.

  • 機能一覧

    • Flip-Chip package
    • High ESD robustness (IEC 61000-4-2 Level 4)
    • BenefitsVery low profile (< 690 μm thickness)Lead-free packageHigh RF performanceRF module size reduction
    • 50 nominal input / output impedance
    • Low Insertion Loss (< 0.2 dB)
    • Wide operating frequency range (824 MHz to 2170 MHz)
    • High directivity (typical 25 dB)
    • Small footprint: 1700 x 1200 μm
    • 34 dB typical coupling factor

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CPL-WB-00C2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models