CPL-WB-02D3
Obsolete
Design Win
Wide-band, directional coupler with integrated 50 ohm loaded isolated port

データシートをダウンロード

製品概要

概要

The CPL-WB-02D3 is a wide-band directional coupler designed to measure RF antenna output power. This CPL has been customized for wide band operating frequencies (2G/5G WLAN) with low insertion losses in the transmit bandwidth (2400 MHz to 5850 MHz).

The CPL-WB-02D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance. The device is delivered 100% tested in tape and reel.

  • 機能一覧

    • 50 Ω nominal input / output impedance
    • Wide operating frequency range (2400 MHz to 5850 MHz)
    • Low insertion loss
    • Coupling factor:
      • 18 dB at 2.4 GHz
      • 12 dB at 5 GHz
    • High ESD robustness
    • Packaged in Flip Chip
    • Package thickness: < 595 μm after reflow
    • Small footprint
    • Benefits
      • Very low profile
      • Lead-free package
      • High RF performance
      • RF module size reduction

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CPL-WB-02D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models