DCPL-WB-02D3
Obsolete
Design Win
Wide-band, dual-path directional coupler with integrated 50 ohm loaded isolated port

データシートをダウンロード

製品概要

概要

The DCPL-WB-02D3 is a wide-band, dual-path directional coupler designed to measure transmission output power in WLAN applications. This dual path CPL has been customized for wide-band operating frequencies (2G/5G WLAN) with low insertion losses in the transmission bandwidth (2400 MHz - 5850 MHz).

This device is built with two different RF couplers (one dedicated to LB, the other dedicated to HB) sharing the same coupled ports. Isolated port is loaded with an integrated 50 Ω resistor.

The DCPL-WB-02D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance. The device is delivered 100% tested in tape and reel.

  • 機能一覧

    • 50 Ω nominal input / output impedance
    • Wide operating frequency range:
      • 2400 MHz-5850 MHz
    • Low insertion loss
    • High ESD ruggedness
    • Lead-free CSP
    • Small footprint: 1670 x 1440 μm
    • Very low profile (< 600 μm after reflow)
    • Benefits
      • High RF performance
      • RF module size reduction

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DCPL-WB-02D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models