TS2007
Obsolete
Design Win
3W filter free class D audio power amplifier with fixed gain

データシートをダウンロード

製品概要

概要

The TS2007 is a class D power audio amplifier. Able to drive up to 1.4 W into an 8 Ω load at 5 V, it achieves outstanding efficiency compared to typical class AB audio power amplifiers.

This device allows switching between two different gains: 6 or 12dB via a logic signal on the GS pin. A pop & click reduction circuitry provides low on/off switching noise while allowing the device to start within 5 ms. A standby function (active low) allows lowering the current consumption down to 10 nA typ.

The TS2007 is available in DFN8 3 x 3 mm lead-free packages.

  • 機能一覧

    • Operating range from VCC = 2.4 V to 5.5 V
    • Standby mode active low
    • Output power: 1.4 W at 5 V or 0.45 W at 3.0 V into 8 Ω with 1% THD+N max.
    • Output power: 2.3 W at 5 V or 0.75 W at 3.0 V into 4 Ω with 1% THD+N max.
    • Fixed gain select: 6 dB or 12 dB
    • Low current consumption
    • Efficiency: 88% typ.
    • Signal-to-noise ratio: 94 dB typ.
    • PSRR: 63 dB typ at 217 Hz with 6 dB gain
    • PWM base frequency: 280 kHz
    • Low pop & click noise
    • Thermal shutdown protection
    • DFN8 3 x 3 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS2007

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models