L9965TE
Active
Education Design Win
Automotive SPI to isolated SPI transceiver

データシートをダウンロード

製品概要

概要

In BMS systems, the L9965TE and L9965TSE SPI transceivers allow communication between isolated devices in different voltage domains through a twisted-pair connection.

The devices belong to the L9965TE chipset family for the monitoring and control of high-voltage battery management systems.

  • 機能一覧

    • AEC-Q100 qualified
    • Temperature grade 1: -40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
    • Automatic wake-up of BMS/BMU MCU and PMIC from SHUTDOWN/SLEEP in case of fault detected in the chain
    • Single or dual channel p/n in the same package for ring connection
    • Supports up to 59 devices in chain
    • Cable lengths verified up to 10 meters
    • 10 MHz 4-wire SPI interface
    • 4 Mbps 2-wire vertical interface (VIF)
    • Supports both transformer and capacitive isolation
    • Compressed burst data read for enhanced communication speed over the whole chain
    • Broadcast write command to configure and control all devices in the chain (or a subset)
    • Very low EMI susceptibility and emissions
    • Compatible with 3.3 V and 5 V logics
    • Supply voltage from 6 V to 24 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9965TE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
L9965TE
Proposal
LQFP 32 7x7x1.4 mm Industrial - - -
L9965TE-TR
Active
LQFP 32 7x7x1.4 mm Automotive Safety Ecopack2 - -
L9965TSE-TR
Active
LQFP 32 7x7x1.4 mm Automotive Safety Ecopack2 - -

L9965TE

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

Marketing Status

Proposal

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

-

L9965TE-TR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

L9965TSE-TR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9965TE-TR

販売代理店在庫 L9965TE-TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L9965TE

販売代理店在庫 L9965TE

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L9965TSE-TR

販売代理店在庫 L9965TSE-TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L9965TE-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9965TE-TR

販売代理店

販売代理店在庫データ:

L9965TE Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9965TE

販売代理店

販売代理店在庫データ:

L9965TSE-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9965TSE-TR

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。