SPSB100GS
Active
Education Design Win
Automotive power management IC for highly integrated processors

データシートをダウンロード

製品概要

主な利点

柔軟なコンフィギュレーション & 制御

SPI経由でプログラミング可能な電源レール、シーケンシング、診断機能により、システム動作を最適化。

高度な安全性、診断機能、および信頼性

統合されたモニタリング、フェイル・セーフ機能、過熱保護、および車載グレードの堅牢性。

CAN-FD通信機能を統合した車載向け電源管理

先進的な車載ECU向けに、専用の通信機能を備えた高集積マルチ出力PMIC。

概要

The SPSB100GS is a fully integrated automotive power management system IC, specifically designed for highly integrated application processors (e.g. Stellar G and P MCU families), offering low-power mode and high-current capability. The device comes with enhanced system power supply functionality and a CAN-FD physical communication layer (available only on the SPSB100GS version).

It combines three switch-mode power supplies together with two integrated linear voltage regulators. The device further integrates two wake-up inputs and advanced fail-safe functionalities. The device also embeds a Long Duration Timer up to 180 days.

The boost controller is intended to sustain cold cranking pulses, start-stop, and weak battery conditions.

Different combinations make it possible to supply the system microcontroller, the integrated CAN-FD transceiver (only for the SPSB100GS version), and external peripheral loads and sensors in several adjustable voltage and current ranges. The SPSB100GS and the SPSB100GBS Sare delivered out of STMicroelectronics factory with default values (rails, power-up and -down sequences) stored in the USER-NVM space as reported in System Supply Configuration 1, but can be also re-programmed by customers based on different application needs.

The STMicroelectronics standard SPI interface allows for control and diagnosis of the device and enables generic software development.

The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL).

  • 機能一覧

    • AEC-Q100 grade 1 qualified
    • Two configurable (6.5 V, 5 V, 3.3 V) buck converters (up to 3.0 A ) @ 2.4 MHz or 400 kHz
    • One buck converter dedicated to the core power supply at 1.02V (up to 6 A) @ 2.4 MHz, with fine-tuning configurability from 0.99 V to 1.05 V
    • Overcurrent detection and limitation for all bucks
    • Integrated soft-start on buck stages
    • Boost controller 6 - 9 V with a max current capability of 3.5 A @ 400 kHz, for sustaining permanently low battery conditions and deep cranking pulses with boost modes
    • One 5 V voltage regulator (120 mA) for CAN-FD supply
    • One configurable (5 V or 3.3 V) low drop voltage tracker of buck regulator (10 mA)
    • One high-side driver for contact monitoring (RON = 55 Ω) with open-load and overcurrent diagnosis
    • Dedicated interrupt pin for failure communication
    • Device can operate in low-power mode
    • Very low quiescent current in deep sleep state
    • MCU reset generator
    • Configurable window watchdog with an extended long open window up to 9 s, with maskable function and enable/disable function through NVM bits
    • 1 CAN-FD transceiver (ISO 11898-2/2016 compliant), which can be deactivated via SPI, with local failure and bus failure diagnosis
    • Device contains temperature warning and protection
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • STMicroelectronics standard serial peripheral interface (32-bit / ST_SPI) including 4-bit CRC
    • One fail-safe output
    • One input pin supporting static and dynamic error signal reporting
    • Programmable periodic system wake-up feature
    • Programmable periodic system wake-up feature extended up to 180 days (Very Long Duration Timer)
    • Documentation available for customers that need support when dealing with ASIL requirements as per ISO26262

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPSB100GS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
SPSB100GSTR
Active
QFN 8X8 56+4L WETTABLE FLANKS Automotive Safety Ecopack2 10 2024-06-17T00:00:00.000+02:00

SPSB100GSTR

Package:

QFN 8X8 56+4L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 8X8 56+4L WETTABLE FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SPSB100GSTR

販売代理店在庫 SPSB100GSTR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPSB100GSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPSB100GSTR

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。