製品概要
概要
The STPM802A is a synchronous 4-switch single-phase non-inverting buck-boost DC/DC controller that regulates the output voltage, from an input voltage above, below, or equal to the output voltage. It offers an adjustable fixed-frequency operation and spread-spectrum capability to reduce EMI emissions.
The IC provides an inductor and output current monitor, OV/UV protections and a power-good flag. Fault protection is also provided to detect output short-circuit conditions, during which the IC retries, latches off, or keeps running.
The IC implements a low-power mode function, in which control loop management is adjusted in order to reduce power dissipation.
STPM802A offers a set of features to support applications that must meet functional safety requirements as defined by the Automotive Safety Integrity Level (ASIL) A-B-C-D depending on the application TSR.
-
機能一覧
- AEC-Q100 qualification ongoing
- 4-switch single inductor architecture
- Synchronous switching
- Input voltage range: 4.2 V to 60 V
- Output voltage range: 3.3 V to 14 V
- Spread-spectrum frequency modulation
- Integrated bootstrap diodes
- Adjustable switching frequency: 177 kHz to 500 kHz
- Peak drive current > 2.8 A
- Standby mode
- Developed according to ISO26262 for use in ASIL–D systems
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPM802A-TR | Evaluation 製品の特性評価中です。エンジニアリング・サンプルは限定的にご利用いただけます。 | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Automotive Safety | Ecopack2 | - | - | |
STPM802A-TR
Package:
VFQFN 5X5X0.9 32+4L WETT. FLANKSMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPM802A-TR | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
STPM802A-TR Evaluation
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。