VNF9D3Q
Active
Design Win
2-channel high-side driver with STi2Fuse protection for automotive power distribution applications

データシートをダウンロード

製品概要

概要

The VNF9D3Q is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive, inductive or capacitive loads directly connected to ground.

The device is protected against voltage transient on VCC pin. Programming, control and diagnostics are implemented via the SPI bus. A digital current sense feedback and an STi²Fuse digital current sense feedback for each channel are provided through two independent integrated 10-bit ADCs per channel. Dedicated trimming bits adjust the ADC reference current. The device is equipped with 2 outputs controllable via SPI and/or with two dedicated direct inputs.

Real time diagnostic is available through the SPI bus (communication error, overtemperature, harness protection, overload protection, VCC and output voltage monitoring, TC monitoring). Output overcurrent detection protects the device in overload condition. Thermal shutdown is configured as latched off.

The VNF9D3Q embeds the ST proprietary I²t functionality, featuring an intelligent circuit breaking aimed at protecting PCB traces, connectors and wire harness from overheating, with no impact on load transients like inrush currents and capacitance charging. This function is set by two parameters, called INOM and tNOM: there are 3 dedicated bits, per each parameter, to set respectively INOM (nominal current) and tNOM (nominal timing). The I²t curve parameters can be individually set per each channel. The default values of these two parameters can be programmed twice using dedicated OTPs. The selection of default I²t configuration from OTPs for all channels is defined by the I2TCFGINIT in the ITCNTSR register. Further information about the OTP programming mode is provided in the dedicated user manual UM3275 (OTP programming for STi²Fuse devices).

The device enters a limp-home mode in case of reset of digital memory, watchdog monitoring time-out event or when LH (limp-home) pin is set to high. In limp-home mode each output is controlled by dedicated direct inputs. Emergency pins allow a rapid switch-off of the output channels in case of critical events in normal operation mode bypassing SPI control.

During standby mode, the device is able to support the parking mode functionality. In case the OUTPUT pin is pulled up to battery by an external secondary switch (for instance, the L99SP08 which is delivering the requested current to the load), the device offers a very low current consumption.

For further information refer to the application note AN6025 - Interaction of L99SP08 with single (VNF9SxQ) and dual (VNF9DxQ) hybrid eFuses.

  • 機能一覧

    • AEC-Q100 qualified
    • General
      • 24-bit ST-SPI for full diagnostic and digital current sense feedback
      • Integrated 10-bit ADC for digital current sense
      • Integrated 10-bit ADC for STi²Fuse digital current sense
      • Advanced limp-home functions for robust fail-safe system
      • Very low standby current for parking mode functionality
      • Control through direct inputs and/or SPI
      • Emergency stop and limp-home pins for advanced safety features
      • Capacitive loads charging mode
      • PQFN 7x8.5 package with wettable flanks
      • Compliant with European directive 2002/95/EC
    • Diagnostic functions
      • Digital proportional load current sense
      • Diagnostic of overload and short to GND, harness protection
      • VCC and output voltage digital feedback
      • Case temperature monitoring
      • Overtemperature shutdown, undervoltage, and overvoltage prewarning
    • Protection
      • Full programmable wire harness protection (STi²Fuse)
      • Load peak current latch-off
      • Overtemperature shutdown (latch-off)
      • Overvoltage clamp
      • Load dump protected
      • Protection against loss of ground

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNF9D3Q

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
VNF9D3QTR
Active
PQFN 7X8.5X0.95MM DUAL CHANNEL Automotive Ecopack2 - -

VNF9D3QTR

Package:

PQFN 7X8.5X0.95MM DUAL CHANNEL

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PQFN 7X8.5X0.95MM DUAL CHANNEL

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNF9D3QTR

販売代理店在庫 VNF9D3QTR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

VNF9D3QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNF9D3QTR

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。