STA2058
Obsolete
Design Win
High performance single chip GPS TESEO baseband with embedded Flash memory

Download databrief

製品概要

概要

STA2058 is the high-sensitivity baseband of TESEO GPS platform which include the STA5620 RF Front-End.

The embedded Flash memory enables the equipment manufacturer to load the entire GPS software (including tracking, acquisition, navigation and data output) after customizing its interfaces to his needs. A standard GPS library is available from ST.

TESEO is the ideal solution for consumer, handheld, PND (portable navigation), in vehicle navigation and telematics systems.

SBAS (WAAS and EGNOS) feature is also supported.

  • 機能一覧

    • Extensive GPS receiver interfaces: 48 GPIOs, 4 UARTs, 2 SPIs, 2 I2Cs, 2 CANs 2.0, 1 USB 1.1,1 HDLC and 4 channels ADC
    • External memory interface (EMI) supporting up to 64 Mbite of external SRAM, Flash and ROM
    • LFBGA144 and LQFP64 lead-free package
    • ST proprietary Flash embedded technology
    • Evaluation kits STA2058 module reference design (25x25mm)Evaluation board hosting STA2058 moduleSDK board (for application SW development)
    • -40 °C to 85 °C operating temperature range
    • Time to first fix (1s reacquisition, 2.5 s hot start, 34 s warm start, 39 s cold start)
    • Sensitivity (-146 dBm acquisition, -159 dBm tracking)
    • Single chip baseband with embedded Flash
    • 66 MHz ARM7TDMI 32 bit processor
    • Complete embedded memory system:Flash 256 KB +16 KbytesRAM 64 Kbytes
    • SBAS (WAAS and EGNOS) supported
    • Accuracy (2 m autonomous)
    • High performance GPS engine (HPGPS)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA2058

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models