M74HC42
Obsolete
Design Win
BCD to Decimal Decoder

データシートをダウンロード

製品概要

概要

The M74HC42 is a high-speed CMOS BCD to decimal decoder manufactured with silicon gate C2MOS technology.

A BCD code applied to the four inputs A-D selects one of ten decimal outputs Y0to Y9. All outputs are HIGH when binary codes greater than nine are applied to the inputs.This device can also be used as a 1 of 8 decoder when the D input is assigned as an inhibit input. This device is useful for code conversion, address decoding, memory selection, demultiplexing or readout decoding.

All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • 機能一覧

    • High speed: tpd= 14 ns (typ.) at VCC= 6 V
    • Low power dissipation: ICC= 4 μA (max.) at TA= 25 °C
    • High noise immunity: VNIH= VNIL= 28% VCC(min.)
    • Symmetrical output impedance: |IOH| = IOL= 4 mA (min.)
    • Balanced propagation delays: tPLH≅ tPHL
    • Wide operating voltage range: VCC (OPR)= 2 to 6 V
    • Pin and function compatible with 74 series 42

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M74HC42

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models