製品概要
概要
The B-STLINK-ISOL board is an additional module for STLINK-V3SET, performing galvanic isolation and voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V.
The module can be enclosed directly in the original STLINK-V3SET casing, when used as an STM32 debugging probe (JTAG/SWD/SWV/VCP) through the STDC14 connector. It can be also inserted between the STLINK-V3SET main board (MB1441) and its adapter board (MB1440) when providing access to bridge signals and other connectors.
B-STLINK-ISOL does not support STM8 targets, for which voltage adaptation is performed on the baseline adapter board (MB1440) provided with the STLINK-V3SET.
-
機能一覧
- 1.65 V - 3.3 V voltage adapter and galvanic isolation board for STLINK-V3SET
- 2.5 kVrms insulation rating; 300 Vrms basic insulation working voltage per IEC 62368‑1:2014
- Input/output isolation and level shifters for STM32 debug SWD, SWV, and JTAG signals
- Input/output isolation and level shifters for VCP Virtual COM port (UART) signals
- Input/output isolation and level shifters for bridge (SPI/UART/I2C/CAN/GPIOs) signals
- Closed casing when using the STDC14 connector (STM32 SWD, SWV, and VCP)
- Connection compatible with the STLINK-V3SET adapter board (MB1440) for STM32 microcontrollers JTAG and bridge
Quality and Reliability
| Part Number | Marketing Status | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-STLINK-ISOL | Active 交換品交換品 | Ecopack1 | - | - | |
B-STLINK-ISOL
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-STLINK-ISOL | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
B-STLINK-ISOL Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。