STV0288
Obsolete
Design Win
DVB-S and DIRECTV QPSK receiver with autoscan feature

Download databrief

製品概要

概要

STMicroelectronics introduces the STV0288, its latest DVB and DIRECTV™ QPSK digital receiver, which adds blind scan capability and DiSEqC 2.0 to the industry-leading STV0299 and provides a cost reduction path or new products.

The STV0288 contains two 8-bit analog-to-digital converters for I-input and Q-input, a QPSK demodulator, and a forward error correction (FEC) unit having both an inner (Viterbi) and an outer (Reed-Solomon) decoder. The device accepts baseband differential signals as I and Q inputs.

High-performance clock generation is made from an external reference which can vary from 4 to 30 MHz with respect to the analog to digital conversion which is performed by two 8-bit ADC. The FEC unit is compliant with the DIRECTV™ and DSS specifications. Processing is fully digital and an on-chip performant state-machine enables blind search of satellite transponders without a-priori knowledge of symbol rate. Thanks to this new feature, the amount of software required for the driver to operate the demodulator chip is drastically reduced versus the previous generation.

The high sampling rate facilitates the implementation of low-cost, direct conversion tuners. The STV0288 is controlled via an I2C interface.

The device operates up to 120 MHz and can process variable modulation rates, up to 60 Msps. The chip outputs MPEG transport streams and interfaces seamlessly to the packet demultiplexers embedded in the ST Omega chip family. Its low power consumption, small package and low bill of material makes it perfect for all satellite applications.

  • 機能一覧

    • Multi supply: 1.0 V core, 2.5 V analog,
    • 90 nm CMOS process
    • Power saving features
    • 3.3 V interfaces
    • TQFP 64 package with no exposed paddle.
    • 1V0 DC regulator integrated
    • Flexible GPIOs and interrupts
    • DiSEqC™ 2.0 22 kHz to 100 kHz interface
    • DVB-S / DIRECTV™ system
    • Up to 60 Msps operation
    • Ultra fast channel blind acquisition for satellite band scanning
    • I2C serial bus interface, including private repeater
    • Monitoring through I2C serial interface
    • DVB common interface compliant transport stream (12 bit)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV0288

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models