製品概要
主な利点
STM32CubeWL1.5.0のアップデート
CMSIS Core V5.9.0、CMSIS Device Drivers V1.4.0、および更新されたHAL/LLドライバを含む、プラットフォーム・コンポーネントの刷新。
STM32CubeWL1.5.0のアップデート
新しいLoRaWAN-LBMミドルウェア・スタックV1.0.1にアップグレードし、従来のLoRaWANアプリケーションをより新しいワイヤレス・ソフトウェア基盤に置き換えます。
STM32CubeWL1.5.0のアップデート
STM32CubeMX V6.17.0を使用して生成および管理されるプロジェクトにより、開発速度が向上し、設定、カスタマイズ、アプリケーションの再利用が容易になります。
概要
STM32Cube is an STMicroelectronics original initiative to significantly improve developer productivity by reducing development effort, time and cost. STM32Cube covers the whole STM32 portfolio.
STM32Cube includes STM32CubeMX, a graphical software configuration tool for pinout and clock tree.
It also comprises the STM32CubeWL MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components such as FatFS, SBSFU and FreeRTOS™, plus LoRaWAN and sub-GHz PHY connectivity services. All embedded software components are delivered with a full set of examples running on STMicroelectronics boards.
The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.
Both the HAL and LL APIs are production-ready and have been developed in compliance with CodeSonar®, MISRA C®:2012 guidelines and ISO/TS 16949. Furthermore, STMicroelectornics specific validation processes add a deeper-level qualification.
STM32CubeWL gathers in one single package all the generic embedded software components required to develop an application on STM32WL Series microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within the STM32WL Series but also to other STM32 Series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeWL HAL at the cost of portability and simplicity.
HAL and LL APIs are available in open-source BSD license for user convenience.
-
機能一覧
- Consistent and complete embedded software offer that frees the user from dependency issues
- Maximized portability between all STM32 series supported by STM32Cube
- Application and peripheral examples for easy understanding
- High-quality hardware abstraction layer (HAL) using CodeSonar® static analysis tool and compliant with MISRA C®:2012
- High-quality low-layer APIs (LL) using CodeSonar® static analysis tool and compliant with MISRA C®:2012
- STM32WL-specific middleware: FreeRTOS™, FatFS, sub-GHz physical layer
- LoRaWAN stack
- Free-of-charge, user-friendly license terms
- Automatic update mechanism with new release notification through STM32CubeMX updater feature