製品概要
概要
The STSW-IODD01 IO-Link device description (IODD) XML file provides the P-NUCLEO-IOD01A1 multi-sensor system standardized description according to the IO-Link v1.1 specification.
The software provides all the P-NUCLEO-IOD01A1 properties, data structure, diagnosis, parameters and related boundaries to establish a proper communication between master and sensor systems.
For correct and complete featuring of the P-NUCLEO-IOD01A1, the STSW-IODD01 must be installed onto the IO-Link control tool of the IO-Link master connected to the board.
The STSW-IODD01 is available free of charge on www.st.com.
-
機能一覧
- Enables IO-Link master communication with P-NUCLEO-IOD01A1
- Describes the P-NUCLEO-IOD01A1 to the IO-Link master in IO-Link standardized form