STSW-LLL015FW
Active
Design Win
Firmware for STEVAL-LLL015V1 evaluation board for 8 LED1202 implementation

ソフトウェア入手 Download databrief

製品概要

概要

The STSW-LLL015FW firmware implementation is based on the 32-bit STM32L072KZ microcontroller, allowing the configuration and control of the LED1202 LED drivers over the I2C interface.

The firmware has been designed for the STEVAL-LLL015V1 evaluation kit to demonstrate the full implementation of the LED1202, connected and synchronized.

The STSW-LLL015FW implements the bridge feature between the LED1202 device and the STSW-LED1202GUI SW, running on a PC.

  • 機能一覧

    • Implementation of 8 LED1202 interconnected and synchronized
    • Running on STM32L072KZ MCU
    • I2C bridge between LED1202 and the PC SW

ソフトウェア入手