STSW-POWERSTUDIO
Active
Design Win
STPOWER Studio, part of eDesignSuite: dynamic electro-thermal simulation software for STPOWER devices

ソフトウェア入手 Download databrief

製品概要

概要

The STPOWER Studio is an online electro-thermal simulation software dedicated to a growing number of STPOWER devices, which is now integrated into the eDesignSuite tool.

The software provides comprehensive power and thermal analysis. It predicts the device performance shortening the design cycle and saving time and resources. Furthermore, the tool helps users to select the best device fitting a specific application mission profile.

STPOWER Studio is based on a very precise built-in electrical and thermal model for each device considering the self-heating effects. It provides a very accurate estimation of power losses as well as junction and case temperatures.

  • 機能一覧

    • Comprehensive power and thermal analysis
    • Intuitive and user-friendly interface with grouped device controls
    • Very fast computational calculation
    • Product selection by family
    • Selection of simulation times with very long mission profile duration
    • Several thermal set-up input conditions
    • Simulation with or without heat sink allowing the user-defined heat sink parameters
    • Several PWM modulation techniques
    • Self-heating algorithm for temperature estimation
    • Additional graphs for power loss analysis vs current load and switching frequency
    • Output data for each power device
    • Heat sink size estimation enabled (Rth)
    • Exportable report and data table files
    • Projects stored in user area
    • Web connectivity to product resources
    • Multilanguage (English, Chinese, Japanese)
    • Mini site for user manual (English)

ソフトウェア入手