製品概要
概要
The STSW-STUSB020 is a free graphical user interface (GUI) aimed at customizing the STUSB4531 IC seamlessly through direct access to the Non-volatile Memory (NVM).
The tool allows the user to read, configure and write to the NVM area without specific software skills, thanks to a graphical interface.
The GUI must be used in association with NUCLEO-C071RB or NUCLEO-F072RB boards connected to EVAL-SCS006V1 or EVAL-SCS007V1.
It can also be used in offline mode, i.e. without any connection to the STUSB4531.
-
機能一覧
- STUSB4531 non-volatile memory configuration
- USB-C PD dashboard
- I²C utility
- Offline mode