X-CUBE-LCSENSOR
Active
Design Win
LC sensor metering for gas or water meter software expansion for STM32Cube

ソフトウェア入手 Download databrief

製品概要

概要

X-CUBE-LCSENSOR is an STM32Cube Expansion Package. The software runs on STM32 microcontrollers. It includes examples for gas or water metering with an LC sensor.

X-CUBE-LCSENSOR is the starting point for implementing gas or water meter applications based on inductive detection of mechanical wheel rotation.

The software comes with implementation examples running on the NUCLEO-L476RG board, NUCLEO-U031R8 board, and NUCLEO-U575ZI-Q board featuring LPBAM.

The included examples require additional components to implement the sensor. For further information about the software and hardware configuration, refer to the application note "How to use LC sensors for gas or water metering" (AN4636).

  • 機能一覧

    • Package content
      • Subpackages for metering demonstrations on STM32L4, STM32U0, and STM32U5 Nucleo boards
      • References to similar demonstration software available in STM32CubeL0 MCU Package for the STM32L073Z-EVAL Evaluation board
      • Starting points for gas or water metering development based on STM32 microcontrollers
    • Example code for LC sensor metering evaluation on the NUCLEO-L476RG board
      • Basic counting demonstration with one LC sensor
      • Counting with several LC sensors for rotation and direction detection of one or two rotating wheels
      • Tachometer with two LC sensors for speed and direction detection of a rotating wheel
    • Example code for LC sensor metering on the NUCLEO-U031R8 board
      • Basic counting demonstration with one LC sensor
      • Counting or tachometer demonstration with two LC sensors with direction detection
      • Tachometer with a third LC sensor for added error detection
    • Example code for LC sensor metering on the NUCLEO-U575ZI-Q board featuring LPBAM
      • Counting demonstration with four LC sensors: rotation and direction detections to use with a rotating wheel
      • Operation of the peripherals used by the LC sensor application in autonomous mode down to Stop 2 mode
      • Support of a variety of integrated development environments such as IAR Systems® IAR Embedded Workbench®, Arm® Keil® MDK-ARM, and GCC-based IDEs such as STM32CubeIDE

ソフトウェア入手

STMicroelectronics recommends always keeping your software up to date