ANT7-T-M24SR64A
Obsolete
Design Win
15 mm x 15 mm double layer antenna reference board for the M24SR64A Dual Interface EEPROM, NOT FOR SALE

Download databrief

本製品ステータス

Obsolete
. 

代わりに次の製品をお勧めします: 

ANT7-T-M24SR64

製品概要

概要

The ANT7-T-M24SR antenna reference board is a ready-to-use PCB that features an M24SR64-Y dual interface EEPROM connected to a 14 mm x 14 mm 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.

The ANT7-T-M24SR64 demonstration board allows system designers to evaluate the M24SR64-Y performance and capabilities, and to get started with their design.

The ANT7-T-M24SR64 design and the Gerber files can be downloaded from www.st.com.

  • 機能一覧

    • Ready to use printed circuit board including:
      • M24SR64-Y dual interface EEPROM
      • 14 mm x 14 mm 13.56 MHz dual layer etched antenna
      • I2C test points
      • Open drain user configurable output to indicate an ongoing RF operation (GPO)
      • Digital RF disable input (DIS)