製品概要
概要
The STDES-60KWLLCWR introduces a complete ST’s digital power solution for high-power DC-DC applications based on the two-channel three-phase LLC topology, mostly used for electric vehicle (EV) DC fast charging applications and industrial high-power switch mode power supply (SMPS) applications.
This platform achieves larger than 98.52% peak efficiency by utilizing 1200 V, 27mohm SiC MOSFETs SCT025W120G3-4AG, and 900 V, 12mohm SiC MOSFETs SCT012W90G3-4AG.
The STDES-60KWLLCWR features fully digital control, with the STM32G474VE mixed-signal high-performance microcontroller providing the full control of the DC voltage and current, with accurate protection by utilize on-chip comparators.
The usage of pulse frequency modulation (PFM) and phase-shift hybrid control method ensures high precision voltage and current output.
推奨コンテンツ
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 06 Mar 2026 | 06 Mar 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 27 Feb 2026 | 27 Feb 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 27 Feb 2026 | 27 Feb 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-60KWLLCWR | Active 交換品交換品 | CARD | Industrial | - | Yes | - | - | |
STDES-60KWLLCWR
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-60KWLLCWR | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
STDES-60KWLLCWR Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。