STDES-HBR001V1
Proposal
Design Win
16A Hybrid Relay reference design

Download databrief

製品概要

概要

Hybrid relay allows combining efficient switching and improved reliability. The STDES-HBR001V1 is a ready-to-use reference design which allows controlling a hybrid relay just like a standard electromechanical relay, helping remove adoption barriers and accelerate development.

The reference features a 16 A relay in parallel with a 12 A AC switch ACST1220H-8B. The latter is an AC switch with self-overvoltage protection in the compact surface mounted package DPAK.

The reference design includes a complete driving circuit featuring the compact surface-mount isolated thyristor driver STSID140-12.

  • 機能一覧

    • Ready to test 16 A hybrid relay
    • Automatic control with complete driving circuit
    • 12 A AC switch with self-overvoltage ACST1220H-8B
    • 16 A relay
    • Isolated thyristor driver STSID140-12
    • Two control modes: ZVS or random control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDES-HBR001V1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number General Description ECCN (EU) ECCN (US) Package Packing Type RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STDES-HBR001V1
16A Hybrid Relay reference design
- - ACEPACK SMIT - - - -

STDES-HBR001V1

Package:

-

Material Declaration**:

General Description

16A Hybrid Relay reference design

ECCN (EU)

-

ECCN (US)

-

Package

ACEPACK SMIT

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
Buy On Line
STDES-HBR001V1

販売代理店在庫 STDES-HBR001V1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STDES-HBR001V1 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-HBR001V1

General Description:

16A Hybrid Relay reference design

Buy On Line:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。