製品概要
概要
Rapid advances in LED technology has led to increases in their output current capabilities in recent years. 0.350 A LEDs, for example, were soon followed by 0.7 A LEDs, and then 1 A devices appeared shortly thereafter. Currently, LEDs with currents as high as several amps are present on the market. However, these high currents increase the requirements of the driving circuitry of the LEDs, particularly in terms of efficiency.
The STEVAL-ILL023V1 demonstration board is based on the L6726A single phase PWM controller, with two external MOSFETS for synchronous rectification. Designed for 2.8 A LEDs (1-3 in a series string), the main benefit of the solution is its exceptional efficiency. Ease of dimming and scalability to even higher currents are additional advantages of the design.
The solution is also much safer with regard to border conditions, since the current limit is based solely on the selection of the MOSFETS.
-
機能一覧
- Duty cycle (at fdim = 200 Hz): 0% to 99 %
- High level PWM signal: 2.8 V to 3.8 V (typ: 3.3 V)
- Input voltage Vin: 8 V to 18 V
- Output current ILED: 1 A / 1.5 A / 2.8 A
- Output voltage (with Vin = 18 V): 2.5 V to 14 V
- Low level PWM signal: 0 V
- Efficiency (with Vin = 18 V and Vout = 12.6 V): 94.8 %
- Analog dimming (with ILED= 0 A): 0 V to 2.5 V